N9054EM1E VMA Custom OFDM Measurement Application


Release Date |
May 2025 |
S/W Version Date |
2025.0501 |
Operating System |
Microsoft Windows 10, Windows 11 |
Installer File Name |
XSA_Installer_A.41.06_Win10_Win11.exe |
Note: A.37.00 and above will only support multi-touch GUI X-apps programs inside the installer for bench-top X-Series analyzers. Traditional GUI X-apps are not included, and software licenses of traditional GUI X-apps are not recognized.
Note: This release does not support the Windows 7 operating system.

-
Added support for IQ-NC (2025.0501)
-
Added support for Cyclic Suffix (CS) (2025.0501)


Release Date |
January 2025 |
S/W Version Date |
2025.0101 |
Operating System |
Microsoft Windows 10, Windows 11 |
Installer File Name |
XSA_Installer_A.40.05_Win10.exe |
Note: A.37.00 and above will only support multi-touch GUI X-apps programs inside the installer for bench-top X-Series analyzers. Traditional GUI X-apps are not included, and software licenses of traditional GUI X-apps are not recognized.
Note: This release does not support the Windows 7 operating system.

-
Added support for N9042B-575, Frequency Range 2 Hz to 75 GHz


Release Date |
September 2024 |
S/W Version Date |
2024.0801 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.39.28_Win10.exe |
Note: A.37.00 and above will only support multi-touch GUI X-apps programs inside the installer for bench-top X-Series analyzers. Traditional GUI X-apps are not included, and software licenses of traditional GUI X-apps are not recognized.
Note: This release does not support the Windows 7 operating system.

-
Added support for “Optimize EVM” function when V3050A wideband external mixer is connected to N9042B UXA (license for N9042B-EXW required)
-
Added SCPI remote command-only support for allowing Fast Mode for EVM Optimization with the Optimization method = Normal that manually sets input power level and bypasses power acquisition at the test port
-
Added support for a new “Resource Map Length” setting under Meas Setup: Demod: Demod Settings: Resource Mapping dialog menu, that allows user to set the length of resource map in number of symbols whose value defines the total number of symbols in the resource map. (2024.0801)


Release Date |
March 2024 |
S/W Version Date |
2024.0301 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.38.01_Win10.exe |
Note: A.37.00 and above will only support multi-touch GUI X-apps programs inside the installer for bench-top X-Series analyzers. Traditional GUI X-apps are not included, and software licenses of traditional GUI X-apps are not recognized.
Note: This release does not support the Windows 7 operating system.

-
Added support for “Pilot In Time Domain” On/Off toggle under Meas Setup: Demod: Demod Settings: Advanced menu for phase tracking DFS-s-OFDM signals (2024.0301)
-
Added support for “Phase Compensation Mode & Frequency” settings (like 5G-NR OFDM) under Meas Setup: Demod: Demod Settings: Advanced menu (2024.0301)


Release Date |
January 2024 |
S/W Version Date |
2023.1201 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.37.02_Win10.exe |
Note: A.37.00 and above will only support multi-touch GUI X-apps programs inside the installer for bench-top X-Series analyzers. Traditional GUI X-apps are not included, and software licenses of traditional GUI X-apps are not recognized.
NOTE: This release does not support the Windows 7 operating system.

-
Support Horizontal Center setting to the IQ Constellation trace window (2023.1201)
-
Support EVM optimization look-up table for N9042B UXA with V3050A Signal Analyzer Frequency Extender

-
Fixed issue causing Adjust Atten for Min Clipping to not always produce reasonable results (XSA-36654)
-
Fixed issue causing BBIQ inputs to not work (XSA-37773)


Release Date |
August 2023 |
S/W Version Date |
2023.0801 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.36.04_Win10.exe |
NOTE: This release contains a defect related to Noise Floor Extension (NFE) that is fixed with A.36.07
NOTE: This release does not support the Windows 7 operating system.

-
Added support for recording action for Save/Recall in SCPI Recorder.
-
Added support for U9361 RCAL “User Current Meas” in Monitor Spectrum, Channel Power, and Occupied Bandwidth (OBW) measurements (2023.0801)
-
MIMO Enhancements (2023.0801):
-
Add “Layer Index” setting in Format: Edit Pilot IQ Values and Edit Preamble IQ Values
-
Add “Pilot IQ Values” and “Preamble IQ Values” selection including MIMO Layer Index in Save / Recall: Demod Info menu.
-
Add Demod: “MIMO Scheme” to support overlap mode and CDM group mode.
-
Support Resource Map 3 MIMO mode
-


Release Date |
March 2023 |
S/W Version Date |
2023.0301 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.35.03_Win10.exe |
NOTE: This release does not support the Windows 7 operating system.
NOTE: This release includes support of the N9067C and N9067EM0E Pulse measurement application

-
Added DAB Mode 2/3/4 presets (2023.0301)
-
Added CDR Tx Mode1, Spectrum 9 preset (2023.0301)
-
Custom OFDM MIMO support with IQ recording data (2023.0301)


Release Date |
December 2022 |
S/W Version Date |
2022.1201 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.34.05_Win10.exe |
NOTE: This release does not support the Windows 7 operating system.
NOTE: This release includes support of the N9067C and N9067EM0E Pulse measurement application

-
Added support of cross-correlated EVM (ccEVM) on 2x N9021B MXA, 2x N9030B PXA, 2x N9032B PXA, 2x N9042B UXA signal analyzers (2022.1201)


Release Date |
July 2022 |
S/W Version Date |
2022.0801 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.33.03_Win10.exe |
NOTE: This release does not support the Windows 7 operating system.
NOTE: This release includes support of the N9067C and N9067EM0E Pulse measurement application

-
Add DVB-TH and ISDB-T presets
-
Optimize EVM supports iteration mode
Version A.21.04

Release Date |
July 2018 |
S/W Version Date |
2018.0629 |
Operating System |
Microsoft Windows 7 or Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.21.04.exe |

-
Added 3GPP LTE FDD Downlink 5 MHz preset to Radio Standard Presets selection
-
Added WLAN IEEE 802.11a WLAN preset to Radio Standard Presets selection
-
Added support for Pilot and Preamble IQ data sequence editor
-
Added support for Component Carrier (CC) configuration copy function: Copy CCm to CCn


Release Date |
April 2018 |
S/W Version Date |
2017.1221 |
Operating System |
Microsoft Windows 7 |
Installer File Name |
XSA_Installer_A.20.22.exe |
NOTE:
A.20.22 fixes the defect found in instrument software versions A.20.03 and A.20.04 that caused measurement accuracy issues. Any analyzer running A.20.03 or A.20.04 should be upgraded to A.20.22 or later.

NEW


Release Date |
February 2018 |
S/W Version Date |
2017.1221 |
Operating System |
Microsoft Windows 7 |
Installer File Name |
XSA_Installer_A.20.03.exe |
WARNING:
Instrument software versions A.20.03 and A.20.04 have been found to contain a critical defect which may impact measurement accuracy. Do Not Upgrade to either of these versions.
If you recently upgraded to either A.20.03 or A.20.04, upgrade to A.20.22 or later

-
NEW